Your Segment Onshore Pipeline & Transportation Refining & Petrochemical Gas Processing Offshore Liquefied Natural Gas (LNG)

Offshore

Offshore exploration and drilling requires safe and reliable systems that run as long as possible without interruption and maximum uptime. We offer integrated, flexible solutions based on industry-leading patented technologies that are proven and durable. These cost-effective solutions are built with modular designs that can be easily replicated while maintaining a small footprint. Where specific SIL ratings are required, we provide certified solutions up to and including SIL3.

Our solutions-focused engineering team can provide turnkey projects with lifetime support for the application and the technologies. We deliver support services with advanced remote support monitoring capabilities and a global network of service including access to 24/7 availability, remote and on-site attendance and spares maintenance. Our highly qualified TÜV-certified engineering and support staff have significant depth of experience. As a company, we continue to develop individuals and assist all our engineers in achieving and maintaining their certifications as part of their career development.

With our support services you have access to a single point of contact and ongoing operator and maintenance training.

Solutions

We provide integrated information, control, power and safety solutions for the following operations:

Drill Rigs & Drill Ships

With the high costs of vessel downtime, any delay in exploration can significantly delay bringing wells into production. To avoid costly, unplanned downtime, control and safety systems need to provide clear and comprehensive operational data with simplified diagnostic and troubleshooting capabilities.

We offer a wide range of proven integrated, robust solutions that have been implemented around the globe. We are a market leader in the supply of fault tolerant safety systems such as AADvance and Trusted. These technologies can offer increased efficiency and simplification of operator requirements and are commonly used in the following applications.

  • Integrated Information, Control, Power and Safety (ICPS) – Our safety products meet stringent design requirements and are configurable up to SIL-3 TMR. Our controllers set new standards for reliability and availability, increasing safety and productivity while reducing downtime, nuisance trips and lifecycle costs
  • Emergency Shutdown (ESD)
  • Fire and Gas Detection (F&G)
  • Process Shutdown (PSD) and Blowout Preventer (BOP)
  • High Integrity Pressure Protection Systems (HIPPS) – Our SIL-rated product portfolio and exceptional scan rates meet the demanding need of HIPPs and OPP systems for offshore systems
  • Subsea control systems
  • Pump, compressor, Turbomachinery Control (TMC) – Our TMC solutions for reciprocating, centrifugal and steam turbine systems are flexible, configurable, low cost packaged systems using standard Rockwell products and open architecture programming. The XM series products for condition monitoring, overspeed protection, advanced troubleshooting, and diagnostics brings greater visibility and functionality to turbine and compressor control; protecting some of the most critical plant assets
  • Vibration monitoring systems
  • Marine propulsion systems and ballast control systems
  • Riser control systems

Production Platforms

Production efficiency and safety is paramount on each production platform. Safety must be maximized for the personnel, the plant and the surrounding environment without sacrificing output.

We offer you a wealth of industry knowledge to improve uptime, enhance worker and environmental safety and ultimately improve profitability. Our production platform solutions are ideal in a wide range of applications, including:

  • Integrated Control and Safety Systems (ICSS) – Our PlantPAx solutions for control, safety solutions up to SIL 3 TMR, visualization, historian and ERP interface are robust, safe and scalable. We use off-the-shelf components, easy to integrate, smart systems that make our solutions a preferred system for topside and subsea process controls
  • Emergency Shutdown (ESD)
  • Fire and Gas detection (F&G)
  • High Integrity Pressure Protection Systems (HIPPS) – Our SIL-rated product portfolio and exceptional scan rates meet the demanding need of HIPPs and OPP systems for offshore systems
  • Burner management systems (BMS) – Burner Management Systems from Rockwell Automation meet NFPA standards and protect against damage to your combustion process
  • Subsea control and shutdown systems
  • Pump, compressor, Turbomachinery Control (TMC) – Our TMC solutions for reciprocating, centrifugal and steam turbine systems are flexible, configurable, low cost packaged systems using standard Rockwell Automation products and open architecture programming. The XM series products for condition monitoring, over speed protection, advanced troubleshooting, and diagnostics brings greater visibility and functionality to turbine and compressor control; protecting some of the most critical plant assets
  • Vibration monitoring systems
  • Chemical injection packages and Hydraulic Power Units (HPU)
  • Riser control
  • Skid package control systems
  • Power solutions – Our Industry leading Arc Resistant Intelligent Motor Control solutions protect your most precious asset—your people. Variable speed drives can help optimize your process and reduce energy consumption

Subsea Systems

Subsea production systems are designed to operate 24/7 and the downtime and financial impact of repair work is costly. There reliability is paramount regardless of strong currents, uneven seabed, extreme low temperatures and staggering depths. High reliability architectures and reduced maintenance burdens are critical for any oil and gas company deploying production below the ocean’s surface.

We have developed extensive domain knowledge working with leading oil and gas production companies to hone cutting-edge subsea solutions and technologies which are based on scalable technology supports compact designs for subsea applications. Our controls and remote monitoring capabilities including secure network capabilities provide clients with the most reliable solution.

Our subsea control solutions are ideal for a wide range of applications, including:

  • Packaged subsea control systems
  • Topside control and safety systems
  • Emergency Shutdown (ESD)
  • Process Shutdown (PSD) and Blowout Prevention (BOP)
  • High Integrity Pressure Protection Systems (HIPPS) – Our SIL-rated product portfolio and exceptional scan rates meet the demanding need of HIPPs and OPP systems for offshore systems
  • Pump, compressor, Turbomachinery Control (TMC) – Our TMC solutions for reciprocating, centrifugal and steam turbine systems are flexible, configurable, low cost packaged systems using standard Rockwell Automation products and open architecture programming. The XM series products for condition monitoring, overspeed protection, advanced troubleshooting, and diagnostics brings greater visibility and functionality to turbine and compressor control; protecting some of the most critical plant assets

FPSOs

FPSO vessels are critical components in many offshore production operations. By integrating control and safety systems with monitoring for subsea, marine and topside operations onboard each FPSO, productivity can be maximized throughout the production process.

We offer you a 24/7 network of global support. Our teams can be available at heliports for transfer to vessels typically under 8 hours.

Our FPSO integrated automation and electrical system designs are easily replicated and delivered to multiple locations. Standard designs improve the ability for rapid support and minimize the amount of operational and service training required by personnel.

We have deployed solutions for many FPSO applications, including:

  • Subsea control and shutdown systems – Our safety products meet stringent design requirements and are configurable up to SIL-3 TMR. Our controllers set new standards for reliability and availability, increasing safety and productivity while reducing downtime, nuisance trips and lifecycle costs
  • Emergency Shutdown (ESD)
  • Process Shutdown (PSD)
  • Fire and Gas detection (F&G)
  • High Integrity Pressure Protection Systems (HIPPS) – Our SIL-rated product portfolio and exceptional scan rates meet the demanding need of HIPPs and OPP systems for offshore systems
  • Burner Management Systems (BMS)
  • Pump control Medium Voltage/Low Voltage Drives, Smart Motor Controllers (SMC) or ACL
  • Generator and Equipment monitoring and reporting
  • Tank level monitoring and control
  • Riser control systems
  • Skid package control systems
Sitemap